1ED020I12-B2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc range4.5 V to 5.5 V
-
Isolation TypeGalvanic isolation - Basic
-
Output Current (Source)2 A
-
Output Current (Sink)2 A
-
QualificationIndustrial
-
Turn Off Propagation Delay165 ns
-
Turn On Propagation Delay170 ns
-
VBS UVLO (On)11.9 V
-
VCC UVLO (Off)3.8 V
-
VCC UVLO (On)4.1 V
-
Voltage Class1200 V
|
OPN
|
1ED020I12B2XUMA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single channel isolated gate driver
- For up to 1200 V Si & SiC switches
- 2 A rail-to-rail typ output current
- Precise DESAT protection
- Active Miller Clamp
- Short circuit clamping
- 28 V max. output supply voltage
- 170/165 ns typ. propagation delay
- 12/11 V output UVLO
- ≥ 100 kV/µs CMTI
- Certified according to UL 1577
- Basic isol. tested acc. VDE 0884-10
Benefits
- Tight propagation-delay matching: tolerance improves application robustness without variations due to aging, current, and temperature
- Precise, integrated filters reduce propagation-delay variation over a wide range of operating conditions; reduce the need of external filters
- Tight propagation delay allows minimum deadtime improving system efficiency and decreasing harmonic distortion
- Wide body package with 8 mm creepage distance
- Immunity against negative and positive transients, increases reliability of the end product
- Low power losses for switching frequencies into MHz range
Diagrams